IESNA:LM-63-2002
[TEST]P942829
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31530
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4201.6 3874.3 3576 3298.2 3071.5 2974.3 2969.2 3020.4 3156.7 3446.5
3898.2 4426.6 5023.2 5677.7 6226.5 6722.5 7182.8 7692.4 8108.3 8554.9
9105.4 9468.5 9736.1 10080.4 10574.7 11576.9 13075.2 14962.1 16518.3 16312
13382 7175.9 2340.3 993.7 388.6 127.8 0
4201.6 3898.2 3601.6 3320.4 3093.7 2981.2 2982.9 3030.6 3165.3 3451.6
3894.8 4401 4999.3 5662.3 6212.9 6715.7 7165.7 7648.1 8082.7 8531
9071.3 9488.9 9777 10022.4 10533.8 11474.7 12899.6 14788.2 16453.5 16272.8
13636 7578.2 2691.4 1034.6 434.6 155.1 0
4201.6 3908.4 3623.8 3354.5 3129.5 3001.6 2984.6 3015.3 3119.2 3339.1
3715.8 4222 4806.7 5432.2 6022 6552.1 6995.3 7400.9 7828.8 8316.2
8858.3 9442.9 9920.2 10290.1 10741.7 11507.1 12736 14587.1 16693.8 17539.3
15597.9 10126.4 4036.2 1803.4 796 284.7 0
4201.6 3903.3 3644.2 3391.9 3172.1 3044.2 3006.7 3028.9 3100.5 3262.4
3567.5 4000.5 4516.9 5081.1 5660.6 6267.4 6845.3 7331 7787.8 8287.3
8894.1 9500.9 10053.1 10549.1 11125.3 11846.3 12971.2 14808.7 17605.8 20358.5
20309.1 14994.5 7634.4 3605 1667 571 0
4201.6 3928.9 3693.6 3475.5 3276 3134.6 3081.7 3092 3146.5 3265.8
3482.3 3814.7 4259.5 4736.8 5239.6 5832.8 6523.1 7244.1 7881.6 8541.2
9178.7 9889.5 10639.5 11352 12149.7 13155.3 14571.7 16658.1 19990.3 24190.2
25698.7 20061.9 13036 6690.2 2897.6 901.7 0
4201.6 3925.5 3709 3490.8 3294.8 3146.5 3086.8 3100.5 3153.3 3269.2
3463.5 3787.4 4215.2 4685.7 5176.6 5756.1 6453.2 7186.2 7857.7 8548.1
9204.3 9913.4 10663.3 11415 12250.2 13288.3 14703 16762 19993.8 24099.9
25686.8 20363.6 12979.7 6586.2 2834.6 869.3 0
4201.6 3961.3 3765.2 3584.6 3414.1 3277.7 3207.9 3195.9 3247.1 3351
3518.1 3775.5 4102.7 4496.5 4984 5539.6 6262.3 7072 7956.6 8897.5
9843.5 10774.1 11651.9 12505.9 13409.3 14428.6 15579.1 16999 18819.4 20542.6
19487.5 13700.7 5872 1869.8 675 165.3 0
4201.6 4005.6 3850.5 3717.5 3591.4 3480.6 3409 3374.9 3397.1 3487.4
3634 3824.9 4077.2 4428.3 4907.2 5514 6240.2 7075.4 7982.2 8906
9785.5 10625.8 11425.2 12195.7 12889.4 13494.5 13970.1 14237.7 14016.1 12338.9
7844.1 2744.2 1077.2 618.7 306.8 105.7 0
4201.6 4066.9 3963 3874.3 3795.9 3719.2 3671.5 3656.1 3671.5 3731.1
3831.7 3974.9 4187.9 4515.2 4951.6 5505.5 6175.4 6932.2 7704.3 8457.7
9151.4 9838.4 10407.7 10912.2 11282.1 11466.2 11398 10861.1 9390.1 6325.4
2616.4 1123.3 768.7 540.3 346 150 0
4201.6 4126.6 4077.2 4041.4 4007.3 3981.7 3976.6 3998.8 4044.8 4128.3
4239.1 4385.7 4585.1 4886.8 5273.7 5783.4 6410.6 7118 7859.4 8629.9
9412.2 10184.4 10900.3 11517.3 12006.5 12197.4 11827.5 10402.5 7375.4 3327.2
1378.9 882.9 625.6 427.8 279.5 127.8 0
4201.6 4213.5 4220.3 4239.1 4259.5 4290.2 4336.2 4414.6 4522 4658.4
4834 5048.7 5347 5762.9 6306.6 6966.3 7712.9 8503.7 9325.3 10148.6
10965 11766.1 12519.5 13036 13136.6 12597.9 11167.9 8640.1 4999.3 1873.2
968.2 669.9 463.6 286.4 170.4 61.4 0
4201.6 4237.4 4268.1 4319.2 4363.5 4416.4 4487.9 4574.9 4695.9 4842.5
5018 5246.4 5548.1 5945.3 6426 6986.7 7602.1 8246.4 8914.5 9569
10194.6 10815 11341.7 11641.7 11512.2 10798 9359.4 7138.4 4068.6 1542.6
823.3 560.8 388.6 233.5 127.8 35.8 0
4201.6 4264.7 4327.7 4395.9 4470.9 4535.7 4624.3 4724.9 4830.5 4972
5128.8 5306.1 5536.2 5824.3 6160.1 6536.7 6947.5 7370.2 7803.2 8212.3
8595.8 8906 9066.2 8936.7 8411.7 7411.2 6028.8 4366.9 2480 1138.6
693.7 490.9 347.7 226.7 134.7 46 0
4201.6 4297 4407.8 4522 4620.9 4697.6 4781.1 4845.9 4895.3 4943
4977.1 5002.7 5026.6 5038.5 5019.7 4936.2 4782.8 4597 4414.6 4147
3709 3148.2 2607.9 2157.9 1789.7 1498.3 1271.6 1094.3 944.3 816.5
686.9 574.4 467 349.4 223.3 81.8 0
4201.6 4344.8 4486.2 4624.3 4718 4779.4 4811.8 4823.7 4798.2 4753.8
4689.1 4593.6 4438.5 4237.4 3985.1 3705.6 3432.9 3172.1 2914.7 2655.6
2393.1 2154.5 1949.9 1748.8 1573.3 1419.8 1292 1181.2 1073.8 966.4
840.3 719.3 579.5 432.9 254 100.6 0
4201.6 4385.7 4562.9 4689.1 4767.5 4793 4777.7 4750.4 4687.4 4597
4448.7 4216.9 3951 3697.1 3501 3339.1 3158.4 2950.5 2737.4 2538
2376.1 2289.1 2163 1989.1 1823.8 1673.8 1522.1 1373.8 1242.6 1116.4
971.6 813 629 444.9 259.1 124.4 0
4201.6 4419.8 4609 4726.6 4769.2 4755.5 4730 4672 4568.1 4406.1
4191.4 3963 3756.7 3576 3403.9 3235.1 3056.2 2867 2701.6 2577.2
2539.7 2529.5 2442.5 2299.4 2144.3 1985.7 1794.8 1607.3 1433.5 1286.9
1143.7 985.2 828.4 639.2 446.6 231.8 0
4201.6 4455.6 4649.9 4753.8 4762.4 4726.6 4680.5 4591.9 4431.7 4235.7
4060.1 3915.2 3760.1 3579.4 3378.3 3180.6 2974.3 2780 2601.1 2498.8
2464.7 2420.4 2367.5 2277.2 2120.4 1963.6 1827.2 1701.1 1603.9 1496.5
1361.9 1218.7 1063.6 881.2 690.3 410.8 0
4201.6 4477.7 4670.3 4747 4738.5 4685.7 4614.1 4491.4 4309 4145.3
4031.1 3920.3 3782.3 3603.3 3385.1 3134.6 2887.4 2653.9 2449.4 2359
2263.6 2198.8 2122.1 1958.5 1796.5 1672.1 1568.1 1493.1 1433.5 1339.7
1247.7 1107.9 951.1 797.7 617 366.5 0
4201.6 4486.2 4689.1 4753.8 4726.6 4670.3 4580 4421.5 4244.2 4113
4015.8 3915.2 3785.7 3620.4 3390.2 3107.3 2795.4 2515.8 2299.4 2192
2072.7 1965.3 1813.6 1632.9 1494.8 1389.2 1305.6 1235.8 1160.8 1073.8
1009.1 874.4 712.5 582.9 448.3 225 0
4201.6 4511.8 4702.7 4757.3 4728.3 4663.5 4552.7 4392.5 4215.2 4092.5
4000.5 3889.7 3768.6 3591.4 3363 3081.7 2761.3 2446 2210.7 2052.2
1893.7 1777.8 1614.2 1479.5 1350 1249.4 1169.3 1106.2 1053.4 993.7
1050 871 664.8 507.9 376.7 156.8 0
4201.6 4510.1 4706.1 4762.4 4731.7 4660.1 4561.2 4394.2 4211.8 4095.9
4000.5 3894.8 3777.2 3605 3381.7 3098.8 2776.6 2454.5 2203.9 2036.9
1878.4 1757.3 1597.1 1459 1329.5 1227.2 1147.1 1085.8 1039.7 980.1
1084.1 802.8 635.8 511.3 380.1 156.8 0
